IESNA:LM-63-2002
[TEST]P1202963
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-727-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10406
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1430.9 1538.8 1654.7 1771.1 1860.3 1914.9 1948.2 1966.8 1987.4 2011.3
2042 2083.8 2140.1 2206.5 2287.2 2423.1 2628.5 2900.8 3237.1 3657.7
4209 4841.8 5515.6 6128.3 6498.7 6310.6 5934.2 5429.9 4824 4101.9
3188.5 2278.2 1491 866.7 381.3 118.1 0
1430.9 1527 1628.6 1728 1805.9 1855.1 1885.8 1903.6 1921.7 1944.2
1976.3 2021.1 2079.4 2146.5 2229.8 2349.9 2521.7 2746.7 3029.3 3365.2
3768 4191.2 4566.3 4832.2 4898.6 4618.8 4223 3752 3238 2680.7
2042 1429.2 920.8 532.9 239.7 78.5 0
1430.9 1515.2 1602.5 1685 1751.5 1795.4 1823.5 1840.4 1856 1877
1910.5 1958.3 2018.9 2086.5 2172.3 2276.6 2415 2592.7 2821.5 3072.7
3327 3540.5 3617.1 3536 3298.5 2927.1 2511.8 2074 1651.9 1259.6
895.4 580.3 350.6 199.2 98.2 39 0
1430.9 1502.6 1576.5 1645.3 1698.9 1735.9 1758.9 1770 1778.6 1790.2
1811.3 1844.3 1886.9 1931.5 1982.2 2039 2111.2 2205.6 2329.8 2462.1
2584.9 2664.6 2647 2523.4 2293.3 1982.1 1664.6 1353.6 1065.8 814.8
591.4 400.7 258.2 158.8 84.9 35.2 0
1430.9 1490.1 1550.5 1605.5 1646.4 1676.4 1694.4 1699.5 1701.2 1703.4
1712 1730.2 1755 1776.4 1792.1 1801.4 1807.3 1818.5 1838.1 1851.5
1842.7 1788.6 1676.9 1510.8 1288 1037.1 817.5 633.2 479.6 370
287.3 221.2 165.8 118.5 71.7 31.4 0
1430.9 1477.5 1524.3 1566.8 1599.4 1620.9 1630.5 1625.4 1611.3 1594.1
1577.1 1565.7 1560.4 1553.8 1541.4 1520.1 1490.9 1460.7 1432.6 1409.4
1384.2 1341.5 1270.8 1171.1 1041.6 886.7 747.2 613.3 485.3 387.2
302.9 231.8 170.2 119.3 71.3 31 0
1430.9 1464.8 1498.2 1528.1 1552.4 1565.4 1566.6 1551.3 1521.5 1484.8
1442.2 1401.3 1365.7 1331.1 1290.8 1238.8 1174.5 1103 1027.2 967.4
925.6 894.5 864.7 831.3 795.2 736.2 677 593.3 491 404.4
318.5 242.4 174.6 120.1 70.8 30.6 0
1430.9 1452.8 1473.7 1494 1512.1 1519.8 1513.8 1487.7 1442.8 1390
1331.1 1277.2 1232.2 1193.4 1155.2 1110.3 1056.7 997.6 934.8 885.1
852.1 830.3 814.6 795.9 767.3 717.7 668.3 598.2 513.6 436.5
354.4 277.3 204.1 141.9 86.8 37.1 0
1430.9 1440.7 1449.3 1459.9 1471.7 1474.2 1461 1424.2 1364 1295.2
1220.1 1153.2 1098.7 1055.6 1019.7 981.8 938.9 892.2 842.3 802.8
778.5 766.2 764.4 760.5 739.5 699.3 659.6 603 536.2 468.5
390.3 312.2 233.6 163.6 102.7 43.7 0
1430.9 1429 1426.2 1428.4 1432.8 1433.4 1415.8 1371.1 1302.2 1224.7
1147.9 1087.5 1043.5 1011.1 982.6 949.4 909.6 865.1 814.8 767.3
731.9 712.7 714.6 716.6 710.5 695.7 660 601.8 536.2 473.9
415.1 353.1 282.5 205.4 133.7 56.6 0
1430.9 1416 1403.5 1399 1401.2 1403.9 1392.2 1356.5 1298.3 1232.3
1168.2 1112.2 1062.9 1019.8 979 936.3 889.5 839.8 790.4 746.3
707.5 678.6 663.2 654 645.3 635.2 613.9 575.9 527.7 474
413 352 282.3 207.7 136.7 60.4 0
1430.9 1405.4 1383.6 1372.5 1373.3 1381.1 1381.3 1360.5 1317 1259.9
1200 1142.9 1087.3 1034.2 983 931.9 879.6 826.6 777.6 735.6
697.9 669.1 648.2 632.2 617.1 599.9 576.4 544.7 505.5 458.8
401.3 342.6 274.5 203.8 132.6 58.8 0
1430.9 1394.9 1363.7 1346.1 1345.4 1358.3 1370.4 1364.5 1335.6 1287.5
1231.9 1173.7 1111.8 1048.6 987 927.5 869.6 813.5 764.8 724.8
688.4 659.7 633.4 610.5 588.9 564.7 538.9 513.5 483.3 443.6
389.6 333.2 266.6 200 128.5 57.1 0
1430.9 1385.5 1347 1324.1 1323.4 1343.7 1372.4 1388.4 1377.2 1334.9
1274.5 1208.8 1140.9 1071.9 1004.7 940.3 878.8 820.9 771 730.7
697.7 673.6 653.1 631.7 607.5 576.5 543.5 512.1 478.4 436.3
382.7 326.2 260.7 195.8 123.8 56.2 0
1430.9 1376 1330.3 1302.2 1301.4 1329.2 1374.4 1412.4 1418.8 1382.5
1317.3 1243.8 1170 1095.1 1022.4 952.9 888 828.5 777.4 736.6
706.9 687.5 672.7 652.9 626.1 588.3 548 510.6 473.4 429.1
375.7 319.1 254.8 191.6 119.2 55.3 0
1430.9 1367.7 1315.6 1283.7 1281.5 1313.5 1370.3 1425.1 1445.5 1417.1
1351.4 1271.1 1192.7 1116.9 1043.9 974.4 908.7 848.1 796.1 754.9
724.2 703.3 689.8 672.8 649 615.1 576.6 537.1 496.7 447.4
389.3 330.2 264 190.9 115.2 55.2 0
1430.9 1359.4 1300.9 1265.1 1261.5 1297.9 1366.2 1437.8 1472.1 1451.8
1385.5 1298.5 1215.4 1138.7 1065.5 995.9 929.5 867.8 814.7 773.1
741.4 719 706.8 692.8 672 641.9 605.4 563.6 520 465.7
402.9 341.3 273.2 190.1 111.2 55 0
1430.9 1351.1 1287.5 1248.7 1243.1 1278.9 1349.7 1424.4 1465.9 1455.5
1398.2 1312.6 1226.9 1151.5 1080.9 1014.9 951.3 891.4 839.2 797.3
763 739.2 724.5 710.3 689.7 660.8 623.5 580.8 534.8 479.1
415.1 351.7 282 187 102.7 48.5 0
1430.9 1342.8 1274.2 1232.4 1224.7 1259.9 1333.2 1411.1 1459.7 1459.2
1410.9 1326.9 1238.5 1164.3 1096.2 1033.9 973.3 915 863.7 821.4
784.6 759.4 742.1 727.8 707.5 679.8 641.6 598 549.6 492.5
427.2 362.1 290.7 183.9 94.2 42 0
1430.9 1336.4 1263.9 1220.2 1210.1 1241.2 1306.6 1376 1419.5 1420.8
1379.4 1304.4 1221.4 1148.6 1085 1028.8 974.5 921.4 872.8 831.9
798 775.3 758.9 744.8 724.5 695.4 655.3 609.8 560.3 503
436.7 372.2 298.4 200.2 109.4 48.4 0
1430.9 1329.9 1253.6 1208 1195.5 1222.5 1280 1340.8 1379.3 1382.3
1347.9 1282 1204.3 1132.9 1073.9 1023.6 975.7 927.7 881.8 842.3
811.4 791.1 775.7 761.7 741.5 711 669.1 621.7 571 513.5
446.3 382.2 305.9 216.4 124.6 54.8 0
1430.9 1324.7 1246.4 1199.4 1185.9 1210.2 1261.2 1313.1 1345.4 1347.4
1316.8 1257.9 1187 1119.1 1061.2 1011.9 965.8 919.3 874.3 837
811.1 794 779.7 765.7 745.9 715.2 673.4 625.9 575.1 518.3
451.3 386.9 312.2 227.1 137.8 60.1 0
1430.9 1319.5 1239.2 1190.9 1176.2 1197.8 1242.5 1285.4 1311.5 1312.4
1285.8 1233.8 1169.7 1105.3 1048.5 1000.2 955.8 910.9 866.7 831.8
810.9 796.8 783.7 769.7 750.3 719.4 677.7 630.1 579.2 523.2
456.4 391.6 318.5 237.8 151 65.5 0
1430.9 1315.4 1234.1 1185 1170.7 1191.6 1233.8 1272.7 1295.2 1295.2
1270.9 1223.8 1164.6 1102 1043.4 990.9 942.3 894.2 847.6 814.7
797.3 785.7 774 759.9 740.8 710.8 669.4 622.4 573 518
453.9 388.1 316.9 237.1 149.9 64.1 0
1430.9 1311.3 1229 1179.2 1165.2 1185.5 1225.3 1259.9 1278.8 1278
1256 1213.8 1159.4 1098.6 1038.3 981.7 928.9 877.4 828.5 797.7
783.7 774.6 764.3 750.2 731.3 702.2 661.1 614.9 566.8 512.8
451.3 384.5 315.4 236.4 148.8 62.7 0
1430.9 1307.6 1225.1 1175.6 1162.2 1182.9 1222 1255.7 1273.6 1272.2
1250.6 1211.3 1159.4 1099 1037.2 976.8 919.8 864.2 812.9 783.3
770.4 762.7 753.9 739.8 720.6 691 650.2 604.8 557.1 503.6
443.6 376.7 305 227.5 141.9 59.2 0
1430.9 1303.8 1221.2 1172.2 1159.2 1180.4 1218.7 1251.5 1268.4 1266.5
1245.2 1208.8 1159.4 1099.5 1036.1 971.9 910.8 851 797.4 769
757.1 750.9 743.5 729.5 710 679.8 639.4 594.7 547.4 494.5
435.9 368.9 294.4 218.6 135 55.6 0
1430.9 1299.1 1217.3 1169.6 1158 1180 1218.4 1250.8 1266.7 1264
1242 1208 1160.2 1100.4 1035.6 969.1 905.4 842.3 787.4 759.4
747.9 742.4 735.8 721.5 701.7 669.9 630.9 587 538.7 485.9
427.7 362.4 282.2 210.8 127.9 52.2 0
1430.9 1303.8 1221.2 1172.2 1159.2 1180.4 1218.7 1251.5 1268.4 1266.5
1245.2 1208.8 1159.4 1099.5 1036.1 971.9 910.8 851 797.4 769
757.1 750.9 743.5 729.5 710 679.8 639.4 594.7 547.4 494.5
435.9 368.9 294.4 218.6 135 55.6 0
1430.9 1307.6 1225.1 1175.6 1162.2 1182.9 1222 1255.7 1273.6 1272.2
1250.6 1211.3 1159.4 1099 1037.2 976.8 919.8 864.2 812.9 783.3
770.4 762.7 753.9 739.8 720.6 691 650.2 604.8 557.1 503.6
443.6 376.7 305 227.5 141.9 59.2 0
1430.9 1311.3 1229 1179.2 1165.2 1185.5 1225.3 1259.9 1278.8 1278
1256 1213.8 1159.4 1098.6 1038.3 981.7 928.9 877.4 828.5 797.7
783.7 774.6 764.3 750.2 731.3 702.2 661.1 614.9 566.8 512.8
451.3 384.5 315.4 236.4 148.8 62.7 0
1430.9 1315.4 1234.1 1185 1170.7 1191.6 1233.8 1272.7 1295.2 1295.2
1270.9 1223.8 1164.6 1102 1043.4 990.9 942.3 894.2 847.6 814.7
797.3 785.7 774 759.9 740.8 710.8 669.4 622.4 573 518
453.9 388.1 316.9 237.1 149.9 64.1 0
1430.9 1319.5 1239.2 1190.9 1176.2 1197.8 1242.5 1285.4 1311.5 1312.4
1285.8 1233.8 1169.7 1105.3 1048.5 1000.2 955.8 910.9 866.7 831.8
810.9 796.8 783.7 769.7 750.3 719.4 677.7 630.1 579.2 523.2
456.4 391.6 318.5 237.8 151 65.5 0
1430.9 1324.7 1246.4 1199.4 1185.9 1210.2 1261.2 1313.1 1345.4 1347.4
1316.8 1257.9 1187 1119.1 1061.2 1011.9 965.8 919.3 874.3 837
811.1 794 779.7 765.7 745.9 715.2 673.4 625.9 575.1 518.3
451.3 386.9 312.2 227.1 137.8 60.1 0
1430.9 1329.9 1253.6 1208 1195.5 1222.5 1280 1340.8 1379.3 1382.3
1347.9 1282 1204.3 1132.9 1073.9 1023.6 975.7 927.7 881.8 842.3
811.4 791.1 775.7 761.7 741.5 711 669.1 621.7 571 513.5
446.3 382.2 305.9 216.4 124.6 54.8 0
1430.9 1336.4 1263.9 1220.2 1210.1 1241.2 1306.6 1376 1419.5 1420.8
1379.4 1304.4 1221.4 1148.6 1085 1028.8 974.5 921.4 872.8 831.9
798 775.3 758.9 744.8 724.5 695.4 655.3 609.8 560.3 503
436.7 372.2 298.4 200.2 109.4 48.4 0
1430.9 1342.8 1274.2 1232.4 1224.7 1259.9 1333.2 1411.1 1459.7 1459.2
1410.9 1326.9 1238.5 1164.3 1096.2 1033.9 973.3 915 863.7 821.4
784.6 759.4 742.1 727.8 707.5 679.8 641.6 598 549.6 492.5
427.2 362.1 290.7 183.9 94.2 42 0
1430.9 1351.1 1287.5 1248.7 1243.1 1278.9 1349.7 1424.4 1465.9 1455.5
1398.2 1312.6 1226.9 1151.5 1080.9 1014.9 951.3 891.4 839.2 797.3
763 739.2 724.5 710.3 689.7 660.8 623.5 580.8 534.8 479.1
415.1 351.7 282 187 102.7 48.5 0
1430.9 1359.4 1300.9 1265.1 1261.5 1297.9 1366.2 1437.8 1472.1 1451.8
1385.5 1298.5 1215.4 1138.7 1065.5 995.9 929.5 867.8 814.7 773.1
741.4 719 706.8 692.8 672 641.9 605.4 563.6 520 465.7
402.9 341.3 273.2 190.1 111.2 55 0
1430.9 1367.7 1315.6 1283.7 1281.5 1313.5 1370.3 1425.1 1445.5 1417.1
1351.4 1271.1 1192.7 1116.9 1043.9 974.4 908.7 848.1 796.1 754.9
724.2 703.3 689.8 672.8 649 615.1 576.6 537.1 496.7 447.4
389.3 330.2 264 190.9 115.2 55.2 0
1430.9 1376 1330.3 1302.2 1301.4 1329.2 1374.4 1412.4 1418.8 1382.5
1317.3 1243.8 1170 1095.1 1022.4 952.9 888 828.5 777.4 736.6
706.9 687.5 672.7 652.9 626.1 588.3 548 510.6 473.4 429.1
375.7 319.1 254.8 191.6 119.2 55.3 0
1430.9 1385.5 1347 1324.1 1323.4 1343.7 1372.4 1388.4 1377.2 1334.9
1274.5 1208.8 1140.9 1071.9 1004.7 940.3 878.8 820.9 771 730.7
697.7 673.6 653.1 631.7 607.5 576.5 543.5 512.1 478.4 436.3
382.7 326.2 260.7 195.8 123.8 56.2 0
1430.9 1394.9 1363.7 1346.1 1345.4 1358.3 1370.4 1364.5 1335.6 1287.5
1231.9 1173.7 1111.8 1048.6 987 927.5 869.6 813.5 764.8 724.8
688.4 659.7 633.4 610.5 588.9 564.7 538.9 513.5 483.3 443.6
389.6 333.2 266.6 200 128.5 57.1 0
1430.9 1405.4 1383.6 1372.5 1373.3 1381.1 1381.3 1360.5 1317 1259.9
1200 1142.9 1087.3 1034.2 983 931.9 879.6 826.6 777.6 735.6
697.9 669.1 648.2 632.2 617.1 599.9 576.4 544.7 505.5 458.8
401.3 342.6 274.5 203.8 132.6 58.8 0
1430.9 1416 1403.5 1399 1401.2 1403.9 1392.2 1356.5 1298.3 1232.3
1168.2 1112.2 1062.9 1019.8 979 936.3 889.5 839.8 790.4 746.3
707.5 678.6 663.2 654 645.3 635.2 613.9 575.9 527.7 474
413 352 282.3 207.7 136.7 60.4 0
1430.9 1429 1426.2 1428.4 1432.8 1433.4 1415.8 1371.1 1302.2 1224.7
1147.9 1087.5 1043.5 1011.1 982.6 949.4 909.6 865.1 814.8 767.3
731.9 712.7 714.6 716.6 710.5 695.7 660 601.8 536.2 473.9
415.1 353.1 282.5 205.4 133.7 56.6 0
1430.9 1440.7 1449.3 1459.9 1471.7 1474.2 1461 1424.2 1364 1295.2
1220.1 1153.2 1098.7 1055.6 1019.7 981.8 938.9 892.2 842.3 802.8
778.5 766.2 764.4 760.5 739.5 699.3 659.6 603 536.2 468.5
390.3 312.2 233.6 163.6 102.7 43.7 0
1430.9 1452.8 1473.7 1494 1512.1 1519.8 1513.8 1487.7 1442.8 1390
1331.1 1277.2 1232.2 1193.4 1155.2 1110.3 1056.7 997.6 934.8 885.1
852.1 830.3 814.6 795.9 767.3 717.7 668.3 598.2 513.6 436.5
354.4 277.3 204.1 141.9 86.8 37.1 0
1430.9 1464.8 1498.2 1528.1 1552.4 1565.4 1566.6 1551.3 1521.5 1484.8
1442.2 1401.3 1365.7 1331.1 1290.8 1238.8 1174.5 1103 1027.2 967.4
925.6 894.5 864.7 831.3 795.2 736.2 677 593.3 491 404.4
318.5 242.4 174.6 120.1 70.8 30.6 0
1430.9 1477.5 1524.3 1566.8 1599.4 1620.9 1630.5 1625.4 1611.3 1594.1
1577.1 1565.7 1560.4 1553.8 1541.4 1520.1 1490.9 1460.7 1432.6 1409.4
1384.2 1341.5 1270.8 1171.1 1041.6 886.7 747.2 613.3 485.3 387.2
302.9 231.8 170.2 119.3 71.3 31 0
1430.9 1490.1 1550.5 1605.5 1646.4 1676.4 1694.4 1699.5 1701.2 1703.4
1712 1730.2 1755 1776.4 1792.1 1801.4 1807.3 1818.5 1838.1 1851.5
1842.7 1788.6 1676.9 1510.8 1288 1037.1 817.5 633.2 479.6 370
287.3 221.2 165.8 118.5 71.7 31.4 0
1430.9 1502.6 1576.5 1645.3 1698.9 1735.9 1758.9 1770 1778.6 1790.2
1811.3 1844.3 1886.9 1931.5 1982.2 2039 2111.2 2205.6 2329.8 2462.1
2584.9 2664.6 2647 2523.4 2293.3 1982.1 1664.6 1353.6 1065.8 814.8
591.4 400.7 258.2 158.8 84.9 35.2 0
1430.9 1515.2 1602.5 1685 1751.5 1795.4 1823.5 1840.4 1856 1877
1910.5 1958.3 2018.9 2086.5 2172.3 2276.6 2415 2592.7 2821.5 3072.7
3327 3540.5 3617.1 3536 3298.5 2927.1 2511.8 2074 1651.9 1259.6
895.4 580.3 350.6 199.2 98.2 39 0
1430.9 1527 1628.6 1728 1805.9 1855.1 1885.8 1903.6 1921.7 1944.2
1976.3 2021.1 2079.4 2146.5 2229.8 2349.9 2521.7 2746.7 3029.3 3365.2
3768 4191.2 4566.3 4832.2 4898.6 4618.8 4223 3752 3238 2680.7
2042 1429.2 920.8 532.9 239.7 78.5 0
1430.9 1538.8 1654.7 1771.1 1860.3 1914.9 1948.2 1966.8 1987.4 2011.3
2042 2083.8 2140.1 2206.5 2287.2 2423.1 2628.5 2900.8 3237.1 3657.7
4209 4841.8 5515.6 6128.3 6498.7 6310.6 5934.2 5429.9 4824 4101.9
3188.5 2278.2 1491 866.7 381.3 118.1 0
1430.9 1544.6 1675 1804.2 1899.5 1957.4 1984.8 1991.6 1996 2000
2006.4 2020 2044.9 2076.2 2127.8 2235.5 2424.5 2698.4 3055.3 3480.9
3990.5 4577.3 5254.2 5986 6719.8 6914.7 6501.2 5969.1 5410.5 4775
3885.1 2928.4 2038.1 1240.7 579.8 184.8 0
1430.9 1550.5 1695.5 1837.3 1938.7 1999.9 2021.5 2016.3 2004.7 1988.7
1970.7 1956.1 1949.8 1946 1968.4 2048 2220.5 2496 2873.5 3304
3772.1 4312.8 4992.8 5843.6 6940.9 7518.7 7068.1 6508.3 5997 5448
4581.7 3578.7 2585.1 1614.7 778.3 251.5 0
1430.9 1558.8 1715.7 1867.2 1973.7 2031.5 2041.3 2016.7 1978.6 1934.6
1888.6 1847.5 1816 1794.6 1810.7 1904.7 2113.9 2434.6 2846.4 3298.5
3773 4286 4888.6 5634.5 6681.2 7489.5 7180.3 6560.9 6020.5 5464.9
4644.2 3668.2 2696.3 1739 884 310.5 0
1430.9 1567.1 1735.9 1897 2008.7 2063 2061.2 2017.1 1952.5 1880.6
1806.6 1738.8 1682.3 1643.3 1653 1761.4 2007.3 2373.3 2819.3 3293
3774 4259.2 4784.3 5425.4 6421.4 7460.1 7292.4 6613.5 6044 5481.8
4706.8 3757.7 2807.6 1863.3 989.7 369.4 0
1430.9 1572 1746.9 1914.9 2029.9 2078.4 2061.7 1994.8 1903.5 1808.4
1718.9 1641.7 1581 1548.1 1586.9 1757.1 2082.6 2537.3 3082.1 3672.2
4262.7 4843 5434 6081.4 7042.2 8028.8 8015.1 7366.5 6717.4 6008.6
5116.6 4069.3 3042.9 2025.3 1122.8 436 0
1430.9 1577 1757.9 1932.9 2050.9 2093.8 2062.3 1972.6 1854.4 1736.2
1631.2 1544.5 1479.8 1453 1520.9 1752.8 2157.8 2701.4 3345 4051.3
4751.3 5426.7 6083.6 6737.4 7663 8597.6 8737.9 8119.4 7390.8 6535.5
5526.5 4380.9 3278.1 2187.3 1255.9 502.5 0
1430.9 1579.4 1764.5 1942.6 2060.4 2098.9 2056.8 1952.2 1818.6 1691.5
1584.2 1498.2 1436.9 1419.3 1513 1788.7 2245.1 2860.2 3605.9 4433.3
5255.6 6050.6 6827.3 7579.8 8565 9455.7 9569.9 8955.1 8109.9 7074.1
5905.7 4649.8 3419.4 2246.2 1289.3 505.4 0
1430.9 1581.9 1771.2 1952.3 2069.8 2104.1 2051.3 1931.8 1782.9 1646.8
1537.3 1452.1 1394 1385.6 1505.2 1824.6 2332.4 3019 3866.9 4815.2
5759.8 6674.4 7571.1 8422.1 9466.9 10313.7 10402 9790.7 8829 7612.6
6284.8 4918.7 3560.5 2305.1 1322.7 508.2 0
1430.9 1580.8 1776.3 1956.9 2073.3 2104.6 2044.8 1917.4 1760.9 1622.5
1514.4 1430.4 1373.8 1371.1 1503.9 1843.3 2375.9 3112.2 4025.3 5039.5
6064.6 7039.8 8005.7 8961.1 10049.3 10852.1 10860.3 10149.8 9028.6 7632.8
6183.2 4744.1 3279.7 2084.3 1145.9 426.6 0
1430.9 1581.9 1771.2 1952.3 2069.8 2104.1 2051.3 1931.8 1782.9 1646.8
1537.3 1452.1 1394 1385.6 1505.2 1824.6 2332.4 3019 3866.9 4815.2
5759.8 6674.4 7571.1 8422.1 9466.9 10313.7 10402 9790.7 8829 7612.6
6284.8 4918.7 3560.5 2305.1 1322.7 508.2 0
1430.9 1579.4 1764.5 1942.6 2060.4 2098.9 2056.8 1952.2 1818.6 1691.5
1584.2 1498.2 1436.9 1419.3 1513 1788.7 2245.1 2860.2 3605.9 4433.3
5255.6 6050.6 6827.3 7579.8 8565 9455.7 9569.9 8955.1 8109.9 7074.1
5905.7 4649.8 3419.4 2246.2 1289.3 505.4 0
1430.9 1577 1757.9 1932.9 2050.9 2093.8 2062.3 1972.6 1854.4 1736.2
1631.2 1544.5 1479.8 1453 1520.9 1752.8 2157.8 2701.4 3345 4051.3
4751.3 5426.7 6083.6 6737.4 7663 8597.6 8737.9 8119.4 7390.8 6535.5
5526.5 4380.9 3278.1 2187.3 1255.9 502.5 0
1430.9 1572 1746.9 1914.9 2029.9 2078.4 2061.7 1994.8 1903.5 1808.4
1718.9 1641.7 1581 1548.1 1586.9 1757.1 2082.6 2537.3 3082.1 3672.2
4262.7 4843 5434 6081.4 7042.2 8028.8 8015.1 7366.5 6717.4 6008.6
5116.6 4069.3 3042.9 2025.3 1122.8 436 0
1430.9 1567.1 1735.9 1897 2008.7 2063 2061.2 2017.1 1952.5 1880.6
1806.6 1738.8 1682.3 1643.3 1653 1761.4 2007.3 2373.3 2819.3 3293
3774 4259.2 4784.3 5425.4 6421.4 7460.1 7292.4 6613.5 6044 5481.8
4706.8 3757.7 2807.6 1863.3 989.7 369.4 0
1430.9 1558.8 1715.7 1867.2 1973.7 2031.5 2041.3 2016.7 1978.6 1934.6
1888.6 1847.5 1816 1794.6 1810.7 1904.7 2113.9 2434.6 2846.4 3298.5
3773 4286 4888.6 5634.5 6681.2 7489.5 7180.3 6560.9 6020.5 5464.9
4644.2 3668.2 2696.3 1739 884 310.5 0
1430.9 1550.5 1695.5 1837.3 1938.7 1999.9 2021.5 2016.3 2004.7 1988.7
1970.7 1956.1 1949.8 1946 1968.4 2048 2220.5 2496 2873.5 3304
3772.1 4312.8 4992.8 5843.6 6940.9 7518.7 7068.1 6508.3 5997 5448
4581.7 3578.7 2585.1 1614.7 778.3 251.5 0
1430.9 1544.6 1675 1804.2 1899.5 1957.4 1984.8 1991.6 1996 2000
2006.4 2020 2044.9 2076.2 2127.8 2235.5 2424.5 2698.4 3055.3 3480.9
3990.5 4577.3 5254.2 5986 6719.8 6914.7 6501.2 5969.1 5410.5 4775
3885.1 2928.4 2038.1 1240.7 579.8 184.8 0
1430.9 1538.8 1654.7 1771.1 1860.3 1914.9 1948.2 1966.8 1987.4 2011.3
2042 2083.8 2140.1 2206.5 2287.2 2423.1 2628.5 2900.8 3237.1 3657.7
4209 4841.8 5515.6 6128.3 6498.7 6310.6 5934.2 5429.9 4824 4101.9
3188.5 2278.2 1491 866.7 381.3 118.1 0
